Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Dorma
Description
Door Sliding DORMA CS80-MAGNEO
Bill of material
DORMA -
GESAMTENERGIEDURCHLASSGRAD
Gesamtenergiedurchlassgrad
0
MANETBRACKETSVISIBLE
Manet Brackets Visible
TEMPERATURERANGE040C
Temperature range 0-40°C
1
SPEED0206MS
Speed 0.2-0.6 m/s
1
POWERSUPPLY220230VAC105060HZ
Power supply 220-230 V AC +/- 10% 50/60 Hz
1
POWERCONSUMPTIONSTANDBYMODE37W
Power consumption: Stand-by-mode 3.7W
1
POWERCONSUMPTIONAUTOMATICFUNCTIONMAX60W
Power consumption: Automatic function max. 60W
1
OVERALLDEPTHONWALLMOUNTINGWITHOUTSHIMPLATE
Overall depth: on-wall mounting (without shim plate)
60mm
OVERALLDEPTHINWALLMOUNTINGONLYOPERATORPROFILE
Overall depth: in-wall mounting (only operator profile)
50mm
OPERATORWEIGHTINKG
Operator weight in kg
OPERATORLENGTHWITHOUTCOVER
Operator length: without cover
OPERATORLENGTHWITHCOVER
Operator length: with cover
OPERATORHEIGHTWITHWOODENDOORPANEL
Operator height: with wooden door panel
75mm
OPERATORHEIGHTWITHGLASSCLAMPINGRAIL
Operator height: with glass clamping rail
75mm
OPERATORHEIGHTWITHMANETSINGLEPOINTFIXINGS
Operator height: with MANET single-point fixings
62mm
OPERATINGNOISEMAX55DBA
Operating noise max. 55db (A)
1
MANUFACTUREDTOISO90012000
Manufactured to ISO 9001:2000
1
LOWENERGYMODE
Low-energy-mode
1
FUSEPROTECTIONBYOTHERS10A
Fuse protection, by others 10A
1
FULLENERGYMODE
Full-energy-mode
0
COMPLIANTWITHDIN18650ANSIBSI
Compliant with DIN 18650, ANSI, BSI
1
CLASSOFPROTECTIONIP20
Class of protection, IP20
1
ROHBAUBREITE
Shell width
mm
ROHBAUHHE
Shell height
2100 mm
OVERALLLENGTHLV
Overall Length LV
mm
REFERENCELINE
Reference Line
mm
OPERATORLENGTHL
Operator Length L
mm
OPERATORHEIGHT
Operator Height
62 mm
MANETPOINTWIDTH
Manet Point Width
mm
HHE
Höhe
2100 mm
BREITE
Width
mm
DRIVINGPATHF
Driving Path F
mm
DOORUNDERCUT
Door Undercut
10 mm
DOORPANELWIDTH
Door Panel Width
mm
DOORPANELBASEPOINT
Door Panel Basepoint
mm
DOOROVERLAPAU
Door Overlap Au
11.00 mm
DOOROVERLAPAB
Door Overlap AB
65.00 mm
TYPENKOMMENTARE
Typenkommentare
MODELL
Modell
HERSTELLER
Manufacturer
DORMA UK Limited
BAUELEMENT
Module
L20/520
BESCHREIBUNG
Description
CS 80 MAGNEO is an automatic operator for single-panel sliding doors
BAUGRUPPENKENNZEICHEN
Assemblies plate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models