Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dorma
Description
Door-Revolving-DORMA-KTV-3-Night shield internal
Bill of material
DORMA - REVOLVING DOORS - KTV 3 - Door-Revolving-DORMA-KTV-3-Night shield internal - Door-Revolving-DORMA-KTV-3-Night_shield_internal
FLOORFINISH
Floor Finish
1
UNSPSCNAME
UNSPSC name
Elkraftsutrustning och tillbehör
UNSPCCODE
UNSPC code
26
PRODUCTGROUP
Product group
Complete Door Sets
PRODUCTFAMILY
Product family
Automatic and Revolving Doors
MATERIALSECONDARY
Material secondary
Acrylate
MATERIALMAIN
Material main
Acrylate
MANUFACTURERCOUNTRY
Manufacturer country
Germany
IFCCLASSIFICATION
IFC Classification
Door
OVERHEADHEIGHT
OverHead Height
250 mm
OVERALLHEIGHT
over all Height
5000 mm
FLOORFINISHRAD
Floor Finish Rad
3285 mm
DRUMWALLRADIUS
Drum wall Radius
3222 mm
HERSTELLER
Manufacturer
DORMA
S2
s'_2
3192 mm
S
s'
3132 mm
NEWRAD
New Rad
3292 mm
LH
4750 mm
B
6500 mm
ANGLE
Angle
30
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models