Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Dorma
Description
Door Floor-Spring DORMA BTS-80
Bill of material
DORMA - Door Floor - BTS_80 - Door Floor-Spring DORMA BTS-80 - Door_Floor-Spring_DORMA_BTS-80_BTS80 EMB EN4
WEIGHTINKG
Weight in kg
7.7
STANDARDDOORSUPTO1400MM
Standard doors upto 1400mm
STANDARDDOORSUPTO1250MM
Standard doors upto 1250mm
STANDARDDOORSUPTO1100MM
Standard doors upto 1100mm
RATEDFORCONTINUOUSDUTY
Rated for continuous duty
100
POWERINPUTINWATTS
Power input in Watts
2.3
OPERATINGVOLTAGEINDC15RESIDUALRIPPLEMAX30
Operating voltage in DC +/-15%, residual ripple max. 30%
24
MECHANICALBACKCHECK
Mechanical backcheck
1
LATCHINGACTIONADJUSTABLEATVALVE
Latching action adjustable at valve
1
HOLDOPENDEVICESTESTEDTOEN1155
Hold-open devices tested to EN1155
1
HOLDOPENELECTROMAGNETICHOLDOPENPOINTSELECTABLEBETWEEN75180
Hold open, electro-magnetic, hold open point selectable between 75 & 180°
1
HANDEDMODELUNIVERSAL
Handed model: universal
1
HANDEDMODELRHISO5
Handed model: RH (ISO 5)
1
HANDEDMODELLHISO6
Handed model: LH (ISO 6)
1
FREESWING0180
Free swing 0-180°
0
FIREANDSMOKECHECKDOORSUPTO1400MM
Fire and smoke check doors upto 1400mm
FIREANDSMOKECHECKDOORSUPTO1250MM
Fire and smoke check doors upto 1250mm
FIREANDSMOKECHECKDOORSUPTO1100MM
Fire and smoke check doors upto 1100mm
DOORCLOSERTESTEDTOEN1154
Door closer tested to EN1154
1
DELAYEDACTION
Delayed action
0
CLOSINGSPEEDADJUSTABLEBYVALVE
Closing speed adjustable by valve
1
CLOSINGFORCEEN
Closing force EN
CEMARKFORBUILDINGPRODUCTS
CE mark for building products
1
WARRENTYDURATION
WarrentyDuration
0
TAGNUMBER
TagNumber
0
SERIALNUMBER
SerialNumber
0
NOMINALWIDTH
Nominal Width
0
NOMINALHEIGHT
Nominal Height
0
BARCODE
Barcode
0
VORGABEANSICHT
Default View
1.0 mm
MODELL
Modell
HERSTELLER
Manufacturer
DORMA UK Limited
BAUELEMENT
Module
P21
BESCHREIBUNG
Beschreibung
DORMA BTS80 EMB EN4/5/6 electromagnetic hold open universal floor spring
BAUGRUPPENKENNZEICHEN
Assemblies plate
C1020410
CURRENTREVISION
current revision
1
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD