Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Dorma
Description
Door Door-Closer DORMA ITS-96
Bill of material
DORMA - Door_Door - ITS 96 - Door_Door-Closer DORMA ITS-96 - Door_Door-Closer_DORMA_ITS-96
WEIGHTINKG
Weight in kg
VARIABLECLOSINGFORCE
Variable closing force
STANDARDDOORSLESSTHAN1400MM
Standard doors less than 1400mm
STANDARDDOORSLESSTHAN1100MM
Standard doors less than 1100mm
1
NONHANDED
Non-handed
1
MAXDOOROPENINGANGLEDEPENDSONDOORDESIGN
Max door opening angle (depends on door design)
approx 120°
MAXDOORLEAFWEIGHTINKG
Max door leaf weight in kg
LATCHINGSPEEDADJUSTABLEATVALVE
Latching speed adjustable: at valve
1
HOLDOPENDEVICESTESTEDTOEN1155
Hold-open devices tested to EN1155
1
HOLDOPEN
Hold-Open
0
FORFIREANDSMOKECHECKDOORSLESSTHAN1400MM
For fire and smoke check doors less than 1400mm
FIREANDSMOKECHECKDOORSLESSTHAN1100MM
Fire and smoke check doors less than 1100mm
1
EXTERNALDOORSOUTWARDOPENING
External doors, outward opening
0
DOUBLEACTION
Double action
0
DOORLEAFTHICKNESSEQUALTOGREATERTHAN50MM
Door leaf thickness equal to / greater than 50mm
1
DOORLEAFTHICKNESSEQUALTOGREATERTHAN40MM
Door leaf thickness equal to / greater than 40mm
DOORCOORDINATORSTESTEDTOEN1158
Door co-ordinators tested to EN1158
1
DOORCLOSERTESTEDTOEN1154
Door closer tested to EN1154
1
CUSHIONEDLIMITSTAYMECHANICAL
Cushioned limit stay, mechanical
1
CLOSINGSPEEDADJUSTABLEBYVALVE
Closing speed adjustable by valve
1
CLOSINGFORCEVARIABLEBYMEANSOFADJUSTMENTSCREW
Closing force variable by means of adjustment screw
1
CEMARKFORBUILDINGPRODUCTS
CE mark for building products
1
ASSEMBLYARMTYPESLIDECHANNEL
Assembly arm type: Slide channel
1
TAGNUMBER
TagNumber
0
SERIALNUMBER
SerialNumber
0
NOMINALWIDTH
Nominal Width
0 mm
NOMINALHEIGHT
Nominal Height
0 mm
BARCODE
Barcode
0
VORGABEANSICHT
Default View
1.0 mm
VERTICAL
Vertical
1.00000000000 mm
SETOUT
Set Out
268 mm
OFFSET
Offset
-20 mm
HORIZONTAL
Horizontal
mm
MODELL
Modell
HERSTELLER
Manufacturer
DORMA UK Limited
BAUELEMENT
Module
P21
BESCHREIBUNG
Description
KOSTEN
Costs
0
BAUGRUPPENKENNZEICHEN
Assemblies plate
C1020410
CURRENTREVISION
current revision
1
BIMSPECGUID
_BIMspec_GUID
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models