Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Dorma
Description
Door Automatic DORMA RST-G
Bill of material
DORMA - AUTOMATIC SLIDING DOOR SYSTEMS - RST G - Door Automatic DORMA RST-G - Door_Automatic_DORMA_RST-G_1691 x 2500mm
SUPPLYVOLTAGEINVHZ
Supply Voltage in V/Hz
220-240 / 50-60
SUITABLEFORAPPLICATIONINESCAPEROUTES
Suitable for application in escape routes
1
POWERSUPPLYFORACTIVATORAUXILIARYDEVICESINVMA
Power supply for activator / auxiliary devices in V/mA
12/24 AC, 24 DC 560mA
OPENINGANDCLOSINGFORCE150N
Opening and closing force <150N
1
MAXOPENINGSPEED6CMSPERDOORLEAF
Max. opening speed 6cm/s per door leaf
1
MAXHOLDOPENTIME60SECONDS
Max. hold open time 60 seconds
1
MAXCLOSINGSPEED6CMSPERDOORLEAF
Max. closing speed 6cm/s per door leaf
1
MAXPOWERCONSUMPTION250W
Max power consumption 250W
1
BACKCHECKANDDELAYEDACTIONADJUSTABLE
Backcheck and delayed action, adjustable
1
WARRENTYDURATION
WarrentyDuration
0
TAGNUMBER
TagNumber
0
SERIALNUMBER
SerialNumber
0
NOMINALWIDTH
Nominal Width
0
NOMINALHEIGHT
Nominal Height
0
BARCODE
Barcode
0
VISIBLELIGHTTRANSMISSION
Visible Light Transmission
0
UVALUE
U Value
0
SOLARHEATGAINCOEFFICIENT
Solar Heat Gain Coefficient
0
RVALUE
R Value
0
AIRLEAKAGE
Air Leakage
0
MATERIAL
Material
Aluminium-Dorma Metal-Anodized Silver
INTERIORFINISH
Interior Finish
Glass-Dorma Glazing-Clear
GLAZING
Glazing
Aluminium-Dorma Metal-Anodized Silver
FUNKTION
Function
0
WANDABSCHLUSS
Wall connection
0
TOLERANCE
Tolerance
8.00 mm
ROHBAUBREITE
Shell width
mm
ROHBAUHHE
Shell height
mm
MD
mm
HHE
Höhe
mm
BREITE
Width
mm
FRAMEOFFSETFROMINT
Frame Offset from INT
25 mm
DOORPANELWIDTH
Door Panel Width
mm
DOORPANELHEIGHT
Door Panel Height
mm
DOORCENTRELINELOCATION
Door Centreline Location
mm
DOORBLADESETOUTOPEN
Door Blade Set Out (Open)
mm
CONSTRUCTIONWIDTH
Construction Width
mm
CLEARPASSAGEHEIGHT
Clear Passage Height
mm
CLEAROPENINGWIDTH
Clear Opening Width
mm
BK
mm
RD
mm
MODELL
Modell
DORMA RST-G
HERSTELLER
Manufacturer
DORMA UK Limited
BAUELEMENT
Module
L20
BESCHREIBUNG
Description
BAUGRUPPENKENNZEICHEN
Assemblies plate
C1020100
WEIGHTNETKG
Weight Net (Kg)
PRODUCTNAME
Product name
PRODUCTGROUP
Product group
PRODUCTFAMILY
Product family
PRODUCTSKU
Product SKU
MANUFACTURERNAME
Manufacturer name
MANUFACTURERCOUNTRY
Manufacturer country
EDITIONNUMBER
Edition number
DESIGNCOUNTRY
Design country
UNSPSCCODE
UNSPSC Code
IFCCLASSIFICATION
IFC Classification
COBIETYPECATEGORY
COBIe Type Category
MATERIALSECONDARY
Material secondary
MATERIALMAIN
Material main
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models