Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Glen Dimplex
Description
DL 50 W_2 - Decentral domestic ventilation unit
Bill of material
DL 50 WA2-372710+378740
TYP
Order reference
ARTNR
Article number
ARTNRWS
Article number wall sleeve
378740
LODLEVEL
LOD Level
WS
Wall sleeve
AVF
Air volume flow
15/30/45/55 m3/h
CV
Connection voltage
1/N/PE ~230 V, 50 Hz
ALOT
Application limits outside temperature
-20 to 40
ALRT
Application limits room temperature
15 to 40
DHR
Degree of heat recovery
to 87 %
E
Execution
G
Weight
4.0 kg
INFO
Web
Info
SA810ID03
Manufacturer’s reference number
SA100ID04
System type
Decentralised domestic ventilation unit, supply and extract air (room-by-room)
SA110ID04
Device type
with heat recovery
SA200ID03
Heat recovery
with plate heat exchanger (recuperative)
SA250ID03
Heat supply for supply air reheating
without heat supply
SA260ID03
Heat dissipation of the heat recovery to
Air
SA350ID03
Installation type
Wall installation
SA400ID03
Heat source
Exhaust air
SA450ID03
Frost protection
electrical
SA500ID03
Design
Right/left version (can be converted on site)
SA550ID03
Air line connections
none
SA700ID04
Product name
SA700ID05
Max. supply air volume flow
55.00 m³/h
SA700ID07
Min. supply air volume flow
15.00 m³/h
SA700ID08
Max. exhaust air volume flow
55.00 m³/h
SA700ID10
Min. exhaust air volume flow
15.00 m³/h
SA700ID11
Electrical power consumption (basic appliance)
0.02 kW
SA700ID12
Rated current (basic device)
0.20 A
SA700ID15
Electrical connection (basic device)
1/N/PE230V
SA700ID16
Voltage (basic device)
230 V
SA700ID17
frequency
50 Hz
SA700ID20
Max. ambient temperature
40 °C
SA700ID33
Syphon
nein
SA700ID34
Condensate tray
nein
SA810ID04
Datanorm number
SA810ID10
Description text
Dezentrales Wohnraumlüftungsgerät mit Wärmerückgewinnung zur kontrollierten Be- und Entlüftung von Einzelräumen. Das Lüftungsgerät ist besonders zur Nachrüstung und Sanierung geeignet. Die Installation erfolgt ohne Luftkanäle direkt in eine Außenwand.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models