Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal harbus64,C,F,PL1-single
Bill of material
HARTING 02050001513
MANUID
Product number of the Manufacturer
02050001513
PREVIEW
Preview
DESCSHORT
Short Description
Crimp contact, Female contact, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20
DESCLONG
Long Description
Crimp contact, Female contact, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal harbus64,C,F,PL1-single
SUPPLIERALTNO
Alternative product number
02 05 000 1513
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB202
Insulation stripped length
3.500 mm
AAB754
Contact design
female, Socket
AAB785
max. connectable conductor cross-section
0.500 mm^2
AAB935
min. connectable conductor cross-section
0.090 mm^2
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
DIN-Signal harbus64,C,F,PL1-single, har-bus® 64
AAO742
Brand
har-bus® 64
AAP798
Application standards
IEC 61076-4-113
AAS464
Contact type
Punched
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Female contact, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20
AAW338
Manufacturer product designation
Crimp contact, Female contact, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.09 ... 0.5 mm², AWG 28 ... AWG 20, DIN-Signal harbus64,C,F,PL1-single
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
1000
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models