Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal harbus64-160FP-3,7C1-1
Bill of material
HARTING 02021601601
MANUID
Product number of the Manufacturer
02021601601
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 160, Straight
DESCLONG
Long Description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 160, Straight, Copper alloy, Noble metal, Mating side, Nickel plated, Termination side, Performance level: 1, acc. to IEC 61076-4-113, PCB fixing: With fixing flange, Liquid crystal polymer (LCP), Beige
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal harbus64-160FP-3,7C1-1
SUPPLIERALTNO
Alternative product number
02 02 160 1601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB674
Suitable for printed-circuit board thickness
1.600 mm
AAC202
Material of the contact coat
Noble metal, Mating side, Nickel, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
5
AAT080
Pole number
160
AAU734
Manufacturer product description
Connectors, Female connector, Press-in termination, Rated current: ‌1 A, Contacts: 160, Straight
AAW338
Manufacturer product designation
DIN-Signal harbus64-160FP-3,7C1-1
AAZ327
Grid dimensions 1
2.540 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
3.700 mm
AAZ334
Type of PCB contacting
Press-in
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Noble metal, Mating side, Nickel (Ni), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models