Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal harbus64-160FC-B
Bill of material
HARTING 02050000003
PREVIEW
Preview
MANUID
Product number of the Manufacturer
02050000003
DESCSHORT
Short Description
Connectors, Female connector, Crimp termination, Contacts: 160, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
DESCLONG
Long Description
Connectors, Female connector, Crimp termination, Contacts: 160, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal harbus64-160FC-B
SUPPLIERALTNO
Alternative product number
02 05 000 0003
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
65
AAP662
Number of rows
5
AAT080
Pole number
160
AAU734
Manufacturer product description
Connectors, Female connector, Crimp termination, Contacts: 160, Coding: Coding with loss of contacts, PCB fixing: With fixing flange
AAW338
Manufacturer product designation
DIN-Signal harbus64-160FC-B
AAZ327
Grid dimensions 1
2.54 mm
AAZ328
Grid dimensions 2
2.54 mm
AAZ334
Type of PCB contacting
Crimp termination
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models