Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power E048FS-2,9C1-1
Bill of material
HARTING 02040481101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
02040481101
DESCSHORT
Short Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌1 A, Contacts: 48, Angled
DESCLONG
Long Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌1 A, Contacts: 48, Angled, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Performance level: 1, acc. to IEC 61076-4-113, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power E048FS-2,9C1-1
SUPPLIERALTNO
Alternative product number
02 04 048 1101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
65
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
5
AAT080
Pole number
48
AAU734
Manufacturer product description
Connectors, Female connector, Wave soldering termination, Rated current: ‌1 A, Contacts: 48, Angled
AAW338
Manufacturer product designation
DIN-Power E048FS-2,9C1-1
AAZ327
Grid dimensions 1
2.54 mm
AAZ328
Grid dimensions 2
2.54 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Noble metal over Ni, Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models