Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
DHW 300 - Central domestic ventilation unit with domestic hot water heat pump
Bill of material
DHW 300 /D-373000
TYP
Order reference
DHW 300 /D
ARTNR
Item No.
373000
LODDEST
LOD Destination
LODLEVEL
LOD Level
W
Width
740 mm
H
Height
1887 mm
D
Depth
776 mm
G
Weight
107 kg
TH
Thread type heating
Rp
CH
Connection heating
2
CV
Connection voltage
1/N/PE ~230 V, 50 Hz V
SC
Starting current
13.5
INFO
web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models