Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub M AWG 22-26 HMC contact Cat.7 mod.
Bill of material
HARTING 09932005576
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09932005576
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.25 ... 0.52 mm², AWG 26 ... AWG 22
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.25 ... 0.52 mm², AWG 26 ... AWG 22
MANUTYPEDESC
Manufacturer Type Description
D-Sub M AWG 22-26 HMC contact Cat.7 mod.
SUPPLIERALTNO
Alternative product number
09 93 200 5576
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
4 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.52 mm²
AAB935
min. connectable conductor cross-section
0.25 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D-Sub M AWG 22-26 HMC contact Cat.7 mod., D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.25 ... 0.52 mm², AWG 26 ... AWG 22
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, HMC gold plated, Conductor cross-section: 0.25 ... 0.52 mm², AWG 26 ... AWG 22, D-Sub M AWG 22-26 HMC contact Cat.7 mod.
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han D F Crimpkontakt 2,5 mm² GT/SMC
    HARTING
    Han E HMC male contact Au AWG 26-22
    HARTING
    Han E Crimp Contact - M - 20 AWG  Fe(Au)
    HARTING
    Han E Crimp Contact-M-26-22AWG Fe(Au)
    HARTING
    Han C-male contact-c 10mm²
Previews
3D
Dimension
2D
Download CAD models