Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub M AWG 22-26 contact cat7 module
Bill of material
HARTING 09930005576
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09930005576
DESCSHORT
Short Description
Crimp contact, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22
DESCLONG
Long Description
Crimp contact, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22
MANUTYPEDESC
Manufacturer Type Description
D-Sub M AWG 22-26 contact cat7 module
SUPPLIERALTNO
Alternative product number
09 93 000 5576
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
4 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
0.33 mm²
AAB935
min. connectable conductor cross-section
0.13 mm²
AAC202
Material of the contact coat
Noble metal over Ni
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D-Sub M AWG 22-26 contact cat7 module, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22
AAW338
Manufacturer product designation
Crimp contact, Male, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22, D-Sub M AWG 22-26 contact cat7 module
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models