Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE turned contact_AWG24-28_PL1 HMC
Bill of material
HARTING 09670007470
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670007470
DESCSHORT
Short Description
Crimp contact, Female, Copper alloy, HMC gold plated, Conductor cross-section: 0.08 ... 0.21 mm², AWG 28 ... AWG 24
DESCLONG
Long Description
Crimp contact, Female, Copper alloy, HMC gold plated, Conductor cross-section: 0.08 ... 0.21 mm², AWG 28 ... AWG 24
MANUTYPEDESC
Manufacturer Type Description
D SUB FE turned contact_AWG24-28_PL1 HMC
SUPPLIERALTNO
Alternative product number
09 67 000 7470
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB202
Insulation stripped length
4 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.21 mm²
AAB935
min. connectable conductor cross-section
0.08 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB FE turned contact_AWG24-28_PL1 HMC, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Female, Copper alloy, HMC gold plated, Conductor cross-section: 0.08 ... 0.21 mm², AWG 28 ... AWG 24
AAW338
Manufacturer product designation
Crimp contact, Female, Copper alloy, HMC gold plated, Conductor cross-section: 0.08 ... 0.21 mm², AWG 28 ... AWG 24, D SUB FE turned contact_AWG24-28_PL1 HMC
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D SUB MA turned contact_AWG20-24_PL1 HMC
    HARTING
    DSUB MA turned contact_AWG 24-28_PL1 HMC
    HARTING
    Han C F crimp contact 2.5 mm² Au/HMC
    HARTING
    FO Contact 230HCS Cab.dm 2,8
    HARTING
    DSUB  FE STR CRIMP CONTACT 75 OHMS COAX
    HARTING
    DSUB  MA STR CRIMP CONTACT 75 OHMS COAX
    HARTING
    Han pneumatic module for 2 contact, male
    HARTING
    Han C M crimp contact 1.5 mm² Au/HMC
    HARTING
    D-Sub M AWG 22-26 HMC contact Cat.7 mod.
    HARTING
    Han E HMC female contact Au AWG 19
    HARTING
    Han C-male contact-c 2.5mm²
    HARTING
    Han E Crimp Contact - M - 20 AWG  Fe(Au)
Previews
Download CAD models
No generation actions are associated with this part