Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CWS boco
Description
CWS Toilet Brush
Bill of material
CWS-boco - Industry program single product - toilet brush set Toilet Brush - CWS Toilet Brush - CWS Toilet Brush
WEIGHTNETKG
Weight Net (Kg)
0.567
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet brush
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
626000
NOMINALWIDTH
Nominal width
140
NOMINALHEIGHT
Nominal height
345
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Italy
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Italy
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Accessories
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-75
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
145 mm
HEIGHT
Height
345 mm
DEPTH
Depth
130 mm
URL
http://cws-boco.ie/en-IE/cws-plastic-toilet-brush-set-white
PRODUCTGUID
Product Guid
757dda4d-de35-4f96-b980-c8b53b05ad05
MANUFACTURERURL
Manufacturer url
http://cws-boco.ie/en-IE/
EANCODE
EAN code
4049657006320
BESCHREIBUNG
Description
Toilet brush with odour trap. Container and adapter made of white plastic. Comes complete with fastening materials, delivery and installation. Toilet Brush: CWS Toilet Brush: 626000 Replacement parts: Toilet Brush/Handle: 629000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models