Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Dorma
Description
Curtain Door DORMA KTV-Atrium Glass
Bill of material
DORMA - REVOLVING DOORS - KTV Atrium - Curtain Door DORMA KTV-Atrium Glass - Curtain_Door_DORMA_KTV-Atrium_Glass
PRODUCTNAME
Product name
Revolving Door KTV Atrium
PRODUCTGROUP
Product group
Complete Door Sets
PRODUCTFAMILY
Product family
Automatic and Revolving Doors
PRODUCTSKU
Product SKU
KTV_003-1
MANUFACTURERNAME
Manufacturer name
DORMA
MANUFACTURERCOUNTRY
Manufacturer country
Germany
DESIGNCOUNTRY
Design country
Germany
UNSPSCCODE
UNSPSC Code
301715
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Door
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Metal
KTV4
KTV 4
KTV3
KTV 3
WARNINGOFFSET
Warning Offset
1600 mm
ROOFTHICKNESS
Roof Thickness
20 mm
RADIUS
Radius
1000 mm
MIDRAILDEPTH
Midrail Depth
100 mm
MIDRAILCL
Midrail CL
1050 mm
FLOORRINGDEPTH
Floor Ring Depth
80 mm
FLOORMATTHICKNESS
Floor Mat Thickness
30 mm
INTR
Int R
960 mm
ENCLOSURETHICKNESS
Enclosure_Thickness
40 mm
ENCLOSUREMULTHICKNESS
Enclosure_Mul_Thickness
20 mm
ENCLOSUREHEIGHT
Enclosure Height
2.0 mm
ENCLOSUREHEAD
Enclosure_Head
20 mm
ENCLOSUREBASE
Enclosure_Base
20 mm
DOORTHICKNESS
Door Thickness
30 mm
DOORSTILESHUTTING
Door Stile_Shutting
40 mm
DOORSTILEHANGING
Door Stile_Hanging
2 mm
DOORRAILTOP
Door Rail_Top
103 mm
DOORRAILBOTTOM
Door Rail_Bottom
100 mm
DIAMETER
Diameter
2000 mm
DL
945 mm
DGT
DG T
20 mm
CLEARPASSAGEWIDTH
Clear Passage Width
mm
CENTRALCOLUMNDIA
Central Column Diameter
20 mm
CCR
CC R
10 mm
ACTIVATIONPOSTOFFSET
Activation Post Offset
1050 mm
ACTIVATIONPOSTHORIZONTALOFFSET
Activation Post Horizontal Offset
700 mm
TYPENKOMMENTARE
Typenkommentare
PRODUCTPAGEURL
Product Page URL
http://www.dorma.com/gb/en/products/opening_closing/revolving_curved_sliding_doors/ktv-atrium_en/index-23222-23263-23265.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://products.dorma.com/content/download/13864/124127/Tech%20Prospekt%20053447-KTV-3-4-ATRIUM_GB.pdf
MODELL
Modell
HERSTELLER
Manufacturer
DORMA UK Limited
BAUELEMENT
Module
L20
BESCHREIBUNG
Description
The KTV revolving door range is designed for installation in entrance areas where interior environmental control coupled with elegant aesthetics are desired. Available as Manual, Automatic, Positional or Servomatic, the KTV range offers flexibility in design and function.
BAUGRUPPENKENNZEICHEN
Assemblies plate
B2030300
UNICLASS2
Uniclass 2
Ss_25_30_20_71 - Revolving Doors
TYPENAME
TypeName
MODELNUMBER
ModelNumber
DOCUMENTATIONLINKURL
DocumentationLink URL
http://products.dorma.com/content/download/13864/124127/Tech%20Prospekt%20053447-KTV-3-4-ATRIUM_GB.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models