Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CTPR3000 - Touchscreen Fire Alarm System Repeater Control Panel
Bill of material
CTPR3000(architecture_300)
CNSORDERNO
Part Number
CTPR3000
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
DTPR6000
PF
Product Family
Touchscreen Fire Alarm System Repeater Control Panel
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
N/A
DOPNO
DoP No.
N/A
L
Length (Depth)
95 mm
W
Width
357 mm
H
Height
375 mm
CNSMASSEXACT
Weight
8.15 kg
SOV
System Operating Voltage
24V dc
CLR
Colour
Graphite
II
Important Information
N/A
DESC
Description
Eaton’s Touchscreen Fire Alarm System Repeater Panel provides sophisticated “touchscreen” functionality yet achieves a simple end user interface operation, within a compact panel design. The panel is designed to work with all Eaton’s intelligent addressable networkable control panels as well as other network repeaters. With text transmitted via the network automatically, the CTPR3000 repeater panel is easy to install and commission. Repeaters provide a suitable solution to public spaces such as hotels, lobbies or restaurants where a main panel needs to be installed in a restrictive area.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models