Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CSC354CPR - 4 Way Fire Alarm System Controller Unit
Bill of material
CSC354CPR(architecture_300)
CNSORDERNO
Part Number
CSC354CPR
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
N/A
PF
Product Family
Intelligent Addressable 4 Way Fire Alarm System Controller Unit
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006, EN54-17:2005
DOPNO
DoP No.
DoP0264
L
Length (Depth)
74 mm
W
Width
300 mm
H
Height
300 mm
CNSMASSEXACT
Weight
5.4 kg
OV
Operating Voltage
24V dc
QC
Quiescent Current
310 µA
AC
Alarm Current
6 mA
CLR
Colour
White - RAL9003
II
Important Information
N/A
DESC
Description
The 4 way sounder controller unit (CSC354) is a loop connected interface, which allows the facility to power and control four independent conventional sounder circuits. This greatly simplifies installation in applications where specialist sounders or beacons are required by avoiding the need to connect them directly to the intelligent addressable control panel. This unit only uses a single address yet each circuit can be independently controlled according to the required cause and effect programming.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models