Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimping tool Han-Fast Lock 4-10mm² angl
Bill of material
HARTING 09990000877
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000877
DESCSHORT
Short Description
Crimping tool, Angled, for Han-Fast® Lock single contact, Conductor cross-section: 4 ... 10 mm²
DESCLONG
Long Description
Crimping tool, Angled, for Han-Fast® Lock single contact, Conductor cross-section: 4 ... 10 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimping tool Han-Fast Lock 4-10mm² angl
SUPPLIERALTNO
Alternative product number
09 99 000 0877
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Crimping tool
AAU734
Manufacturer product description
Crimping tool, Angled, for Han-Fast® Lock single contact, Conductor cross-section: 4 ... 10 mm²
AAW338
Manufacturer product designation
Crimping tool, Angled, for Han-Fast® Lock single contact, Conductor cross-section: 4 ... 10 mm²
BAC673
Max. cross section of line
10 mm²
BAC736
Min. cross section of line
4 mm²
BAD875
Net weight
659 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models