Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Crimping Tool Han HsB 1.5/2.5/4 mm²
Bill of material
HARTING 09990000986
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000986
DESCSHORT
Short Description
Crimping tool, Han® HsB: 1.5 ... 4 mm², Conductor cross-section: 1.5 ... 4 mm²
DESCLONG
Long Description
Crimping tool, Han® HsB: 1.5 ... 4 mm², Conductor cross-section: 1.5 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimping Tool Han HsB 1.5/2.5/4 mm²
SUPPLIERALTNO
Alternative product number
09 99 000 0986
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAU734
Manufacturer product description
Crimping tool, Han® HsB: 1.5 ... 4 mm², Conductor cross-section: 1.5 ... 4 mm²
AAW338
Manufacturer product designation
Crimping tool, Han® HsB: 1.5 ... 4 mm², Conductor cross-section: 1.5 ... 4 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 10A-gs-16
    HARTING
    Han 10A-HSM-HC 1 Lever Cover 2xM20
    HARTING
    Crimping tool for glass fibre
    HARTING
    Mounting tool Han D/E/Yellock
    HARTING
    Han A Hood Side Entry HC 2 Pegs M25
    HARTING
    Han 10 A-asg1-LB-K-16
    HARTING
    Han Hand Crimp Tool
    HARTING
    DSUB HAND CRIMP TOOL OUTER COAX CONT.
    HARTING
    Crimping tool Han-Fast Lock 1.5/2.5 mm²
Previews
Download CAD models
No generation actions are associated with this part