Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
crimping machine TC-C01 for Han D
Bill of material
HARTING 09980009001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09980009001
DESCSHORT
Short Description
Crimping machine TC-C01, for Han D® contact, Conductor cross-section: 0.14 ... 2.5 mm²
DESCLONG
Long Description
Crimping machine TC-C01, for Han D® contact, Conductor cross-section: 0.14 ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
crimping machine TC-C01 for Han D
SUPPLIERALTNO
Alternative product number
09 98 000 9001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
119
AAO057
Product type
crimping machine TC-C01 for Han D
AAU734
Manufacturer product description
Crimping machine TC-C01, for Han D® contact, Conductor cross-section: 0.14 ... 2.5 mm²
AAW338
Manufacturer product designation
Crimping machine TC-C01, for Han D® contact, Conductor cross-section: 0.14 ... 2.5 mm²
BAE617
Mass
1 g
BAI994
min. adjustable conductor cross-section
0.14 mm²
BAJ007
max. adjustable conductor cross-section
2.5 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84629920
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part