Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp die 50mm² for 60 kN tool
Bill of material
HARTING 09990000856
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000856
DESCSHORT
Short Description
Crimp die, for 60 kN tool, Conductor cross-section: 50 mm²
DESCLONG
Long Description
Crimp die, for 60 kN tool, Conductor cross-section: 50 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimp die 50mm² for 60 kN tool
SUPPLIERALTNO
Alternative product number
09 99 000 0856
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAU734
Manufacturer product description
Crimp die, for 60 kN tool, Conductor cross-section: 50 mm²
AAW338
Manufacturer product designation
Crimp die 50mm² for 60 kN tool
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania