Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp die 16mm² for 60 kN tool
Bill of material
HARTING 09990000853
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000853
DESCSHORT
Short Description
Crimp die, for 60 kN tool, Conductor cross-section: 16 mm²
DESCLONG
Long Description
Crimp die, for 60 kN tool, Conductor cross-section: 16 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimp die 16mm² for 60 kN tool
SUPPLIERALTNO
Alternative product number
09 99 000 0853
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAU734
Manufacturer product description
Crimp die, for 60 kN tool, Conductor cross-section: 16 mm²
AAW338
Manufacturer product designation
Crimp die 16mm² for 60 kN tool
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。