Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Crimp die 150mm² for 120 kN tool
Bill of material
HARTING 09990000870
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000870
DESCSHORT
Short Description
Crimp die, for 120 kN tool, Conductor cross-section: 150 mm²
DESCLONG
Long Description
Crimp die, for 120 kN tool, Conductor cross-section: 150 mm²
MANUTYPEDESC
Manufacturer Type Description
Crimp die 150mm² for 120 kN tool
SUPPLIERALTNO
Alternative product number
09 99 000 0870
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAU734
Manufacturer product description
Crimp die, for 120 kN tool, Conductor cross-section: 150 mm²
AAW338
Manufacturer product designation
Crimp die 150mm² for 120 kN tool
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
下载CAD模型
没有针对该零部件的生成操作