Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
CONNEX cPot CP-AM25
Bill of material
HARTING 29110006112
MANUID
Product number of the Manufacturer
29110006112
DESCSHORT
Short Description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
DESCLONG
Long Description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
MANUTYPEDESC
Manufacturer Type Description
CONNEX cPot CP-AM25
SUPPLIERALTNO
Alternative product number
29 11 000 6112
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB202
Insulation stripped length
13 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
25 mm^2
AAB935
min. connectable conductor cross-section
10 mm^2
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
CONNEX cPot CP-AM25, TC 100
AAO742
Brand
TC 100
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm²
AAW338
Manufacturer product designation
Axial screw contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 ... 25 mm², CONNEX cPot CP-AM25
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Fast-Lock 4-6qmm ang.silverplat.+pin
    HARTING
    Han 10B IP67 housing-SL-C
    HARTING
    Han C-female contact-c 1.5qmm (Au)
    HARTING
    Han 16B-AGG-LB IP67
    HARTING
    Han C-male contact-c 6mm² (Au)
    HARTING
    16 B Hood TE LC 4 Pegs PG 21 Black
    HARTING
    Han 3A HSI M20 100pcs/box
    HARTING
    D SUB FE turned contact_AWG20-24_PL1 HMC
    HARTING
    Han TC300 female contact M8, short
    HARTING
    Han 10A-HSE-HC-for SL-Pg21
Download CAD models
No generation actions are associated with this part