Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Glen Dimplex
Description
Comfort Cooling - System M heat pump Comfort Cooling
Bill of material
System M heat pump Comfort Cooling Indoor unit-M10511
TYP
System M heat pump Comfort Cooling Indoor unit
ARTNR
Article number
P
Power
kW
UNIT
Unit
LODDEST
LOD Destination
LODLEVEL
LOD Level
COOLING
Cooling
OUTCOLOR
Color
SPEICHER
Warm water
MIXMOD
Mixer modules
BIVMOD
Bivalent modules
W
Width
600 mm
H
Height
1400 mm
D
Depth
750 mm
G
Weight
171 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models