Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Codingpin 6/2 (20 pins per frame)
Bill of material
HARTING 09120009927
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09120009927
DESCSHORT
Short Description
Coding element, Male, Female, Polyamide (PA), Red, 20 pieces per frame
DESCLONG
Long Description
Coding element, Male, Female, Polyamide (PA), Red, 20 pieces per frame
MANUTYPEDESC
Manufacturer Type Description
Codingpin 6/2 (20 pins per frame)
SUPPLIERALTNO
Alternative product number
09 12 000 9927
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB409
Design of the coding element
Pin, Socket
AAC206
Material of the coding element
Plastic
AAU734
Manufacturer product description
Coding element, Male, Female, Polyamide (PA), Red, 20 pieces per frame
AAW338
Manufacturer product designation
Coding element, Male, Female, Polyamide (PA), Red, 20 pieces per frame
BAA351
color
red
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models