Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Circular Connector with Harax F 8 / 3-po
Bill of material
HARTING 21021512305
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21021512305
DESCSHORT
Short Description
Cable connector, Straight, Female, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 3, Copper alloy, Au over Ni, Mating side
DESCLONG
Long Description
Cable connector, Straight, Female, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 3, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.14 ... 0.34 mm², Rated current: ‌4 A, Polyamide (PA), Zinc die-cast, Screw locking, Degree of protection: IP67, locked condition
MANUTYPEDESC
Manufacturer Type Description
Circular Connector with Harax F 8 / 3-po
SUPPLIERALTNO
Alternative product number
21 02 151 2305
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
straight
AAB935
min. connectable conductor cross-section
0.14 mm²
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67, locked condition
AAC202
Material of the contact coat
Au over Ni, Mating side
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-104
AAS458
Conductor connection method
Insulation displacement termination
AAS465
Insertion cycles, min.
100
AAS491
External cable diameter, min.
2.5 mm
AAS492
External cable diameter, max.
5.1 mm
AAW082
max. connectable conductor cross-section
0.34 mm²
AAW338
Manufacturer product designation
Circular Connector with Harax F 8 / 3-po
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Plastic, Zink
BAD993
screened
No
BAH005
rated voltage
32 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    HARAX M8-S female 4-pole
    HARTING
    HARAX M8-S male 3-pole
    HARTING
    M12 flange socket with wire, 5pol.B-kod
    HARTING
    PFT M12 IDC shielded A-cod. 4pol. female
    HARTING
    PANEL FEED THROUGH M12D COD.FEMALE 4PINS
    HARTING
    M8 PCB Adapter 4pol Pcod. female
    HARTING
    PFT male L-coded 1.5mm²
    HARTING
    har-speed M12Crimp SlimDesign x-coded
    HARTING
    M12 Cable Assembly A-cod st/- f/- 0,5m
    HARTING
    M8 PCB Adapter 4pol Dcod. female
Previews
Download CAD models
No generation actions are associated with this part