Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CF30002G - Fire Alarm Control Panel 1, 2, 4 Loop
Bill of material
CF30002G(architecture_300)
CNSORDERNO
Part Number
CF30002G
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
DF60002G, FX60002G
PF
Product Family
High Specification Fire Alarm Control Panel 1, 2, 4 Loop
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
DOPNO
DoP No.
DoP0225
L
Length (Depth)
187 mm
W
Width
495 mm
H
Height
396 mm
CNSMASSEXACT
Weight
18 kg
SOV
System Operating Voltage
24V dc (nominal)
NOL
No. of Loops
2
APL
Addresses per Loop
200
CSC
Conventional Sounder Circuits
4
CLR
Colour
Graphite
II
Important Information
N/A
DESC
Description
The 1-4 loop High Specification Intelligent Addressable Fire Alarm System Control Panel is a combination of sophisticated functionality with simple operation and aesthetically pleasing design. The large capacity, ability to support complex cause and effect programming and the wide range of user controllable functions, make the system suitable for a diverse range of projects from sheltered housing to large office developments and hotels. The panel uses soft addressing to minimise installation time and remove the potential for error associated with manual addressing. It can operate as a standalone panel or as part of a networked system.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models