Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Souchier
Description
Certilight
Bill of material
SOUCHIER CERTILIGHT-Paumelles sur côté - Hinges on side-PNEU-5- 0 - 950x700 VER 0 0 - 0 0 0 0 0
OUVERTURE
Opening side
Hinges on side
LODDEST
LOD Destination
LODLEVEL
LOD Level
ANGLE
Opening angle
°
MANOEUVRE
Mechanism
INCLINAISON
Roof slope
°
POSE
Installation
HCOST
Upstand height
mm
INCLINAISONC
Upstand inclination
ATC
Throat dimension parallel to hinges
mm
Enter value for ATC
Throat dimension parallel to hinges
mm
cm
inch
ft
A
Overall dimension parallel to hinges
950.00 mm
BTC
Throat dimension perpendicular to hinges
mm
Enter value for BTC
Throat dimension perpendicular to hinges
mm
cm
inch
ft
B
Overall dimension perpendicular to hinges
700 mm
VENT
Wind shields
OPT1
Position switches
OPT2
Thermal initiation device
OPT3
Anti falling gridle 1200J
AV
0.937 m^2
INFO
Informations
Pressure plates - by others
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models