Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CB1 - Compact Buzzer
Bill of material
ABB - 1SFA619600R6032 + CB1-603G Buzzer
PN
Sellers P/N
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF002751
Type of acoustic signal
EF000144
Loudness
80 dB
EF008206
Operating voltage at AC 50 Hz
V
EF008207
Operating voltage at AC 60 Hz
V
EF008208
Operating voltage at DC
V
EF000187
Voltage type
EF011959
Degree of protection (NEMA)
Other
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models