Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
CASB383WP - Weatherproof Wall Sounder Beacon
Bill of material
CASB383WP(architecture_300)
CNSORDERNO
Part Number
CASB383WP
LODDEST
LOD Destination
LODLEVEL
LOD Level
APN
Additional Part Numbers
MASB860WP, FXN539LPSWP
PF
Product Family
Intelligent Addressable Wall Sounder Beacon
MAN
Manufacturer
Eaton Electrical Systems Ltd.
MANAD
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
EMAIL
Contact Email
FireTechSupport@eaton.com
TEL
Telephone No.
+44 (0) 1302 303303
FAX
Fax No.
+ 44 (0) 1302 367155
CS
Certified Standard
EN54-3:2001+A1:2002+A2:2006, EN54-17:2005
DOPNO
DoP No.
DoP0008
L
Length (Depth)
100 mm
W
Width
110 mm
H
Height
110 mm
CNSMASSEXACT
Weight
0.32 kg
OV
Operating Voltage
17V dc to 32V dc V
QC
Quiescent Current
320 µA
AC
Alarm Current
6.5mA to 8.5mA
CLR
Colour
Red
II
Important Information
N/A
DESC
Description
Eaton’s intelligent addressable wall sounder beacon is available in two variants: an internal (CASB383) and weatherproof (CASB383WP), that is IP66 rated. Both internal and weatherproof are compatible with Eaton’s intelligent addressable fire alarm and notification systems.The CASB383 and CASB383WP are wall mounted with a range of different tones, volume levels, a built short circuit isolator and is soft addressed for ease of installation. The highly efficient design of the wall sounder beacon, offers excellent sound output levels despite ultra-low current consumption. The alarm includes a high powered LED beacon to provide both audible and visual alarm signals, that provides a comprehensive notification device for emergency evacuation.
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models