Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
cable tie with metal latch 3.6 x 140 mm
Bill of material
HARTING 09140009809
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140009809
DESCSHORT
Short Description
Cable tie, With metal latch
DESCLONG
Long Description
Cable tie, With metal latch
MANUTYPEDESC
Manufacturer Type Description
cable tie with metal latch 3.6 x 140 mm
SUPPLIERALTNO
Alternative product number
09 14 000 9809
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
cable tie with metal latch 3.6 x 140 mm
AAU734
Manufacturer product description
Cable tie, With metal latch
AAW338
Manufacturer product designation
Cable tie, With metal latch
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models