Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Sealing f. Split Hood OD 12~13.5mm
Bill of material
HARTING 09000006010
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000006010
DESCSHORT
Short Description
Cable entry seal, 1 cable entry, Wide version, Clamping range: 12 ... 13.5 mm, NBR, Black
DESCLONG
Long Description
Cable entry seal, 1 cable entry, Wide version, Clamping range: 12 ... 13.5 mm, NBR, Black
MANUTYPEDESC
Manufacturer Type Description
Cable Sealing f. Split Hood OD 12~13.5mm
SUPPLIERALTNO
Alternative product number
09 00 000 6010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAG172
max. cable diameter
13.5 mm
AAH286
suitable for min. cable diameter
12 mm
AAO057
Product type
Cable Sealing f. Split Hood OD 12~13.5mm
AAU734
Manufacturer product description
Cable entry seal, 1 cable entry, Wide version, Clamping range: 12 ... 13.5 mm, NBR, Black
AAW338
Manufacturer product designation
Cable entry seal, 1 cable entry, Wide version, Clamping range: 12 ... 13.5 mm, NBR, Black
BAA351
color
Black
BAB664
material
Rubber
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD191
Strain relief present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models