Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Seal 23-25mm f Han Easy Hood
Bill of material
HARTING 11300009956
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11300009956
DESCSHORT
Short Description
Cable seal, Han® Easy Hood, Clamping range: 23 ... 25 mm, Thermoplastic, Black
DESCLONG
Long Description
Cable seal, Han® Easy Hood, Clamping range: 23 ... 25 mm, Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
Cable Seal 23-25mm f Han Easy Hood
SUPPLIERALTNO
Alternative product number
11 30 000 9956
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Cable Seal 23-25mm f Han Easy Hood
AAU734
Manufacturer product description
Cable seal, Han® Easy Hood, Clamping range: 23 ... 25 mm, Thermoplastic, Black
AAW338
Manufacturer product designation
Cable seal, Han® Easy Hood, Clamping range: 23 ... 25 mm, Thermoplastic, Black
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
40169300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir