피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
국가 별
IFC 4.0 제작
언어선택:
Deutsch
English
English
Cable assemblies
HARTING
Interface connectors
HARTING ix Industrial®
Powered by
CAD모델 선택
ix Ind. - DB RJ45 Cat.6A FRNC black 0,5m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC black 1,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC black 10m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC black 2,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC black 3,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC black 5,0m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC black 7,5m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC blue 0,5m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC blue 1,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC blue 10m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC blue 2,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC blue 5,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC green 0,5m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC green 1,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC green 10m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC green 2,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC green 3,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC green 5,0m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC green 7,5m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC grey 0,5m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC grey 1,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC grey 10m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC grey 2,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC grey 3,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC grey 5,0m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC grey 7,5m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC red 0,5m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC red 1,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC red 10m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC red 2,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC red 3,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC red 5,0m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC red 7,5m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC white 0,5m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC white 1,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC white 10m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC white 2,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC white 3,0m
01.09.2021
ix Ind. - DB RJ45 Cat.6A FRNC white 5,0m
14.04.2022
ix Ind. - DB RJ45 Cat.6A FRNC white 7,5m
14.04.2022
ix Ind. -DB RJ45 Cat.6A FRNC orange 0,5m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC orange 1,0m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC orange 10m
14.04.2022
ix Ind. -DB RJ45 Cat.6A FRNC orange 2,0m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC orange 3,0m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC orange 5,0m
14.04.2022
ix Ind. -DB RJ45 Cat.6A FRNC orange 7,5m
14.04.2022
ix Ind. -DB RJ45 Cat.6A FRNC yellow 0,5m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC yellow 1,0m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC yellow 10m
14.04.2022
ix Ind. -DB RJ45 Cat.6A FRNC yellow 2,0m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC yellow 3,0m
01.09.2021
ix Ind. -DB RJ45 Cat.6A FRNC yellow 5,0m
14.04.2022
ix Ind. -DB RJ45 Cat.6A FRNC yellow 7,5m
14.04.2022
ix Industrial A Cat.6A FRNC black 0,5m
14.04.2022
ix Industrial A Cat.6A FRNC black 1,0m
14.04.2022
ix Industrial A Cat.6A FRNC black 10m
01.09.2021
ix Industrial A Cat.6A FRNC black 2,0m
14.04.2022
ix Industrial A Cat.6A FRNC black 3,0m
14.04.2022
ix Industrial A Cat.6A FRNC black 5,0m
14.04.2022
ix Industrial A Cat.6A FRNC black 7,5m
14.04.2022
ix Industrial A Cat.6A FRNC blue 0,5m
01.09.2021
ix Industrial A Cat.6A FRNC blue 1,0m
01.09.2021
ix Industrial A Cat.6A FRNC blue 10m
01.09.2021
ix Industrial A Cat.6A FRNC blue 2,0m
01.09.2021
ix Industrial A Cat.6A FRNC blue 5,0m
01.09.2021
ix Industrial A Cat.6A FRNC green 0,5m
14.04.2022
ix Industrial A Cat.6A FRNC green 1,0m
14.04.2022
ix Industrial A Cat.6A FRNC green 10m
01.09.2021
ix Industrial A Cat.6A FRNC green 2,0m
14.04.2022
ix Industrial A Cat.6A FRNC green 3,0m
14.04.2022
ix Industrial A Cat.6A FRNC green 5,0m
14.04.2022
ix Industrial A Cat.6A FRNC green 7,5m
14.04.2022
ix Industrial A Cat.6A FRNC grey 0,5m
14.04.2022
ix Industrial A Cat.6A FRNC grey 1,0m
14.04.2022
ix Industrial A Cat.6A FRNC grey 10m
01.09.2021
ix Industrial A Cat.6A FRNC grey 2,0m
14.04.2022
ix Industrial A Cat.6A FRNC grey 3,0m
14.04.2022
ix Industrial A Cat.6A FRNC grey 5,0m
14.04.2022
ix Industrial A Cat.6A FRNC grey 7,5m
14.04.2022
ix Industrial A Cat.6A FRNC orange 0,5m
14.04.2022
ix Industrial A Cat.6A FRNC orange 1,0m
14.04.2022
ix Industrial A Cat.6A FRNC orange 10m
01.09.2021
ix Industrial A Cat.6A FRNC orange 2,0m
14.04.2022
ix Industrial A Cat.6A FRNC orange 3,0m
14.04.2022
ix Industrial A Cat.6A FRNC orange 5,0m
14.04.2022
ix Industrial A Cat.6A FRNC orange 7,5m
14.04.2022
ix Industrial A Cat.6A FRNC red 0,5m
14.04.2022
ix Industrial A Cat.6A FRNC red 1,0m
14.04.2022
ix Industrial A Cat.6A FRNC red 10m
01.09.2021
ix Industrial A Cat.6A FRNC red 2,0m
14.04.2022
ix Industrial A Cat.6A FRNC red 3,0m
14.04.2022
ix Industrial A Cat.6A FRNC red 5,0m
14.04.2022
ix Industrial A Cat.6A FRNC red 7,5m
14.04.2022
ix Industrial A Cat.6A FRNC white 0,5m
14.04.2022
ix Industrial A Cat.6A FRNC white 1,0m
14.04.2022
ix Industrial A Cat.6A FRNC white 10m
01.09.2021
ix Industrial A Cat.6A FRNC white 2,0m
14.04.2022
ix Industrial A Cat.6A FRNC white 3,0m
14.04.2022
ix Industrial A Cat.6A FRNC white 5,0m
14.04.2022
ix Industrial A Cat.6A FRNC white 7,5m
14.04.2022
ix Industrial A Cat.6A FRNC yellow 0,5m
14.04.2022
ix Industrial A Cat.6A FRNC yellow 1,0m
14.04.2022
ix Industrial A Cat.6A FRNC yellow 10m
01.09.2021
ix Industrial A Cat.6A FRNC yellow 2,0m
14.04.2022
ix Industrial A Cat.6A FRNC yellow 3,0m
14.04.2022
ix Industrial A Cat.6A FRNC yellow 5,0m
14.04.2022
ix Industrial A Cat.6A FRNC yellow 7,5m
14.04.2022
ix Industrial RJ45, PVC cable assy, 0.2m
14.04.2022
ix Industrial RJ45, PVC cable assy, 0.3m
01.09.2021
ix Industrial RJ45, PVC cable assy, 0.4m
01.09.2021
ix Industrial RJ45, PVC cable assy, 0.5m
14.04.2022
ix Industrial RJ45, PVC cable assy, 0.7m
14.04.2022
ix Industrial RJ45, PVC cable assy, 1.0m
14.04.2022
ix Industrial RJ45, PVC cable assy, 1.5m
14.04.2022
ix Industrial RJ45, PVC cable assy, 10m
14.04.2022
ix Industrial RJ45, PVC cable assy, 2.0m
01.09.2021
ix Industrial RJ45, PVC cable assy, 2.5m
01.09.2021
ix Industrial RJ45, PVC cable assy, 3.0m
01.09.2021
ix Industrial RJ45, PVC cable assy, 5.0m
14.04.2022
ix Industrial RJ45, PVC cable assy, 7.5m
01.09.2021
ix Industrial, PVC cable assy, 0.2m
01.09.2021
ix Industrial, PVC cable assy, 0.3m
01.09.2021
ix Industrial, PVC cable assy, 0.4m
01.09.2021
ix Industrial, PVC cable assy, 0.5m
14.04.2022
ix Industrial, PVC cable assy, 0.7m
01.09.2021
ix Industrial, PVC cable assy, 1.0m
01.09.2021
ix Industrial, PVC cable assy, 1.5m
01.09.2021
ix Industrial, PVC cable assy, 10m
01.09.2021
ix Industrial, PVC cable assy, 2.0m
01.09.2021
ix Industrial, PVC cable assy, 2.5m
01.09.2021
ix Industrial, PVC cable assy, 3.0m
01.09.2021
ix Industrial, PVC cable assy, 5.0m
01.09.2021
ix Industrial, PVC cable assy, 7.5m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 0.5m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 1.0m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 10m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 15m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 2.0m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 20m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 3.0m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 4.0m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 5.0m
01.09.2021
ix Tp A EtherRail 4x2xAWG26/7 Cat.7 7.5m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 0.5m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 1.0m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 10m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 15m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 2.0m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 20m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 3.0m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 4.0m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 5.0m
01.09.2021
ix Type A 4x2xAWG26/7 PUR 7.5m
01.09.2021
ix Type B IDC 10xAWG26 PUR 0.3m
01.09.2021
ix Type B IDC 10xAWG26 PUR 0.5m
01.09.2021
ix Type B IDC 10xAWG26 PUR 1.0m
01.09.2021
ix Type B IDC 10xAWG26 PUR 1.5m
01.09.2021
ix Type B IDC 10xAWG26 PUR 10m
01.09.2021
ix Type B IDC 10xAWG26 PUR 2.0m
01.09.2021
ix Type B IDC 10xAWG26 PUR 3.0m
01.09.2021
ix Type B IDC 10xAWG26 PUR 5.0m
01.09.2021
ix Type B IDC 10xAWG26 PUR 7.5m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 0.3m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 0.5m
14.04.2022
ix Type B IDC 5x2xAWG26 PVC 1.0m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 1.5m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 10m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 2.0m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 3.0m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 5.0m
01.09.2021
ix Type B IDC 5x2xAWG26 PVC 7.5m
01.09.2021
ix Type B solder 10xAWG26 PUR 0.2m
01.09.2021
ix Type B solder 10xAWG26 PUR 0.3m
01.09.2021
ix Type B solder 10xAWG26 PUR 0.5m
01.09.2021
ix Type B solder 10xAWG26 PUR 1.0m
01.09.2021
ix Type B solder 10xAWG26 PUR 10m
01.09.2021
ix Type B solder 10xAWG26 PUR 15m
01.09.2021
ix Type B solder 10xAWG26 PUR 2.0m
01.09.2021
ix Type B solder 10xAWG26 PUR 20m
01.09.2021
ix Type B solder 10xAWG26 PUR 3.0m
01.09.2021
ix Type B solder 10xAWG26 PUR 5.0m
01.09.2021
ix Type B solder 10xAWG26 PUR 7.5m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 0.2m
01.09.2021
IX Type B solder 5x2xAWG26 PVC 0.3m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 0.5m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 1.0m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 10m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 15m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 2.0m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 20m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 3.0m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 5.0m
01.09.2021
ix Type B solder 5x2xAWG26 PVC 7.5m
01.09.2021
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.