Catalog navigation
Выбор CAD модели
Доступные продукты: 43
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 996 - Phillips oval countersunk head tapping screws form H, with cone end type C (DIN 7983 C; ~ISO 7051), zinc plated blue
Bill of material
BN 996 1377523 cross recessed oval countersunk head tapping screw ST3.5x13-C-H
BNARTNR
Identification
BNNORM1
DIN 7983 C
BNNORM2
~ISO 7051
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
F
Height of the raised ~
mm
K
Head height ~
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MH
Wing diameter of cross recesses ~
mm
TH
Depth of the driving feature max.
mm
Y
Length of the cone max.