Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 976 - Phillips flat countersunk head drywall screws double-fine thread, partially threaded, Steel case-hardened, phosphated
Bill of material
BN 976 1396749 flat countersunk head drywall screw 3.9x25
BNARTNR
Identification
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
phosphated
D1
Nominal thread diameter
mm
L
Nominal length
mm
D2
Head diameter max.
8.400 mm
H
0.800 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models