Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 948 - Spacer screws with hex socket (Toproc®), zinc plated blue, waxed
Bill of material
BN 948 1107488 spacer screw 6x200
BNARTNR
Identification
BNNORM1
Toproc®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue, waxed
D1
6.000 mm
D2
10.000 mm
SW
4.000 mm
K
22.000 mm
B
mm
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models