Catalog navigation
Selección de modelo CAD
Productos disponibles: 50
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 941 - Slotted pan head tapping screws with cone end type C (DIN 7971 C; ~ISO 1481), zinc plated blue
Bill of material
BN 941 1372408 slotted pan head tapping screw C 3.5x13
BNARTNR
Identification
BNNORM1
DIN 7971 C
BNNORM2
~ISO 1481
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter max.
mm
K
Head height max.
mm
A
Distance from the last full form thread to the bearing face max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
RF
Head-Radius ~
mm
T
Depth of the driving feature max.
mm
Y
Help dimensions max.
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD