Catalog navigation
Selección de modelo CAD
Productos disponibles: 52
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 83496 - Pozi oval countersunk head machine screws form Z (DIN 966 A; ISO 7047), A2, stainless steel A2
Bill of material
BN 83496 3061422 cross recessed oval countersunk head screw M4x20
BNARTNR
Identification
BNNORM1
DIN 966 A
BNNORM2
ISO 7047
BNMAT
Material
INOX A2
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length min.
mm
F
Height of the raised ~
mm
K
Head height max.
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
M
Wing diameter of cross recesses
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD