您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
BN 78 1118528 cross recessed oval countersunk head screw M5x12
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 78 Phillips oval countersunk head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_78/bn_78.prj},{NB=BN 78 1118528 cross recessed oval countersunk head screw M5x12},{CNSORDERNO=1118528},{BNARTNR=1118528},{BNNORM1=DIN 966 A},{BNNORM2=ISO 7047},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{FORM=A},{D=5.000},{P=0.800},{L=12.000},{DK=9.200},{DF=4.480},{A=1.600},{F=1.250},{K=2.500},{RT=10.000},{R=1.300},{M=5.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 50
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 78 - Phillips oval countersunk head machine screws form H (DIN 966 A; ISO 7047), A2
Bill of material
BN 78 1118528 cross recessed oval countersunk head screw M5x12
BNARTNR
Identification
1118528
1118528
BNNORM1
DIN 966 A
BNNORM2
ISO 7047
BNMAT
Material
INOX A2
D
Nominal thread diameter
5.000
5.000
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
12.000
12.000
mm
DK
Head diameter
9.200
9.200
mm
A
Distance from the last full form thread to the bearing face max.
1.600
1.600
mm
B
Thread length min.
7.900
7.900
mm
F
Height of the raised ~
1.250
1.250
mm
K
Head height max.
2.500
2.500
mm
RT
Radius of curvature of the lens head ~
10.000
10.000
mm
R
Transition radius under head max.
1.300
1.300
mm
M
Wing diameter of cross recesses
5.300
5.300
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求