Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 75 - Building screws with flat end, partially / fully threaded, with sealing washer (JZ-2), steel case-hardened, zinc plated blue
Bill of material
BN 75 1065718 building screw with flat end 6.3x50
BNARTNR
Identification
BNNORM1
JZ-2
BNMAT
Material
Steel case-hardened 400 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.3 mm
L
Nominal length
mm
D2
Diameter
16 mm
K
Head height max.
4.800 mm
S
Across-flats-dimension max.
9.520 mm
E
Width across corners min.
10.500 mm
B
Thread length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models