Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 70 - Building screws with flat end, partially / fully threaded, with sealing washer, stainless steel 1.4301, zinc plated
Bill of material
BN 70 1065548 building screw with flat end 6.3x38
BNARTNR
Identification
BNMAT
Material
Stainless steel 1.4301
BNSURFACE
Surface
zinc plated
D
Nominal thread diameter
6.3 mm
L
Nominal length
mm
D2
Diameter
16 mm
K
Head height max.
4.800 mm
S
Across-flats-dimension max.
9.520 mm
E
Width across corners min.
10.500 mm
B
Thread length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models