Catalog navigation
CAD model selection
Selectable products: 82
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 695 - Phillips pan head tapping screws form H, with cone end type C (DIN 7981 C; ~ISO 7049), A2
Bill of material
BN 695 1262157 cross recessed pan head tapping screw ST4.2x45
BNARTNR
Identification
BNNORM1
DIN 7981 C
BNNORM2
~ISO 7049
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MH
Wing diameter of cross recesses ~
mm
TH
Depth of the driving feature max.
mm
Y
Length of the cone max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models