Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 68 - Building screws with cone end, partially / fully threaded, with sealing washer (JA-2), steel case-hardened, zinc plated blue
Bill of material
BN 68 1065440 building screw with cone end 6.5x50
BNARTNR
Identification
BNNORM1
JA-2
BNMAT
Material
Steel case-hardened 400 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.5 mm
L
Nominal length
mm
D2
Diameter
16 mm
K
Head height max.
4.800 mm
S
Across-flats-dimension max.
9.520 mm
E
Width across corners min.
10.500 mm
B
Thread length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models