Catalog navigation
CAD model selection
Selectable products: 81
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 656 - Slotted oval countersunk head machine screws (DIN 964 A; ISO 2010), A2, stainless steel A2
Bill of material
BN 656 1248537 slotted oval countersunk head screw M5x10
BNARTNR
Identification
BNNORM2
DIN 964 A
BNNORM1
ISO 2010
BNMAT
Material
INOX A2
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
X
Length of the thread run-out
0.000 mm
DK
Head diameter
mm
F
~
mm
K
Head height max.
mm
N
Width of slot
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature min.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models