Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 6033 - Building screws self drilling type (JT-8), zinc plated blue
Bill of material
BN 6033 1424246 building screw self drilling type 5.6x20
BNARTNR
Identification
BNNORM1
JT-8
BNMAT
Material
Aluminium
BNSURFACE
Surface
blank
D
Nominal thread diameter
5.6 mm
L
Nominal length
mm
D2
Collar diameter
14 mm
K
Head height
6.000 mm
S
Width across flats
8.000 mm
FB
for plates
max. 2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models