Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 101
HELP_VARIABLE
Société / Etablissement
Bossard Catalog
Description
BN 59 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zinc plated yellow
Nomenclature
BN 59 1053418 hex head bolt M12x45
BNARTNR
Identification
BNNORM1
DIN 931
BNNORM2
ISO 4014
BNMAT
Matière
Steel 8.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
DA
Inner diameter of Auflageflaeche max.
mm
DS
Shank diameter min.
mm
DW
min.
mm
E
Width across corners min.
mm
K
Head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
A
Distance