Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 55947 - Fastener with nail rounded corner head Ø 38 mm
Bill of material
9032678
BNARTNR
Order number
9032678
BNARTNR1
Order number
9032678
BZC
Orderspecification
M5/B38A-3x25
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Diameter x Length
3.00mm x 25mm
D
Diameter
3.00 mm
L
Length
25 mm
K
Around head
Ø 38 mm
BNMAT
Material
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD